
Series |
N/A L476500 |
Cone Part Number |
N/A L476549 |
Cup Part Number |
N/A L476510CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A L476549-902A1 L476549-902A2 L476549-902A3 L476549-903A1 |
d - Bore |
N/A 21.6250 in549.275 mm |
D - Cup Outer Diameter |
N/A 27.2500 in692.150 mm |
B - Cone Width |
N/A 3.1875 in80.963 mm |
C - Double Cup Width |
N/A 5.3750 in136.525 mm |
T - Bearing Width across Cones |
N/A 6.8749 in174.622 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 22.8 in579 mm |
Da - Cup Frontface Backing Diameter |
N/A 26.34 in669.00 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.28 in7.1 mm |
| a - Effective Center Location3 | N/A 1.27 in32.3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 88500 lbf394000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 595000 lbf2650000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 154000 lbf686000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 57000 lbf254000 N |