
Series |
N/A L540000 |
Cone Part Number |
N/A L540049 |
Cup Part Number |
N/A L540010D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A L540049-90014 L540049-90023 L540049-90025 L540049-90032 L540049-90033 L540049-90038 L540049-90041 L540049-90044 L540049-902A2 |
d - Bore |
N/A 7.7500 in196.850 mm |
D - Cup Outer Diameter |
N/A 10.00 in254.000 mm |
B - Cone Width |
N/A 1.0938 in27.783 mm |
C - Double Cup Width |
N/A 1.8750 in47.625 mm |
T - Bearing Width across Cones |
N/A 2.4373 in61.907 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 8.15 in207 mm |
Da - Cup Frontface Backing Diameter |
N/A 9.80 in248.92 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.08 in2 mm |
| a - Effective Center Location3 | N/A 0.56 in14.2 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 12300 lbf54700 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 82500 lbf367000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 21400 lbf95200 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 8350 lbf37100 N |