
Series |
N/A L610500 |
Cone Part Number |
N/A L610549 |
Cup Part Number |
N/A L610510D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A L610549-90012 L610549-90016 L610549-90028 |
d - Bore |
N/A 2 1/2 in63.500 mm |
D - Cup Outer Diameter |
N/A 3.7188 in94.458 mm |
B - Cone Width |
N/A 0.7500 in19.050 mm |
C - Double Cup Width |
N/A 1.3750 in34.925 mm |
T - Bearing Width across Cones |
N/A 1.6873 in42.857 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 2.8 in71 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.62 in90.93 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.02 in0.5 mm |
| a - Effective Center Location3 | N/A 0.02 in0.5 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 3910 lbf17400 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 26200 lbf117000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 6800 lbf30200 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 2840 lbf12600 N |