
| Series | N/A L624500 | 
| Cone Part Number | N/A L624549 | 
| Cup Part Number | N/A L624514D | 
| Design Unit | N/A Inch | 
| Cage Material | N/A Stamped Steel | 
| Related Assembly Number(s) | N/A L624549-90020 L624549-90025 L624549-90031 L624549-90032 L624549-9X066 L624549-9X111 L624549-9X112 L624549-9X148 L624549-9X198 | 
| d - Bore | N/A 4.7500 in120.650 mm | 
| D - Cup Outer Diameter | N/A 6-3/8 in161.925 mm | 
| B - Cone Width | N/A 0.8438 in21.433 mm | 
| C - Double Cup Width | N/A 2.1250 in53.975 mm | 
| T - Bearing Width across Cones | N/A 2.5000 in63.500 mm | 
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm | 
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm | 
| db - Cone Backface Backing Diameter | N/A 5.08 in129 mm | 
| Da - Cup Frontface Backing Diameter | N/A 6.16 in156.46 mm | 
| Aa - Cage-Cone Backface Clearance | N/A 0.02 in0.5 mm | 
| a - Effective Center Location3 | N/A 0.33 in8.4 mm | 
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 6140 lbf27300 N | 
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 41200 lbf183000 N | 
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 10700 lbf47500 N | 
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 4570 lbf20300 N | 
