
Series |
N/A L860000 |
Cone Part Number |
N/A L860049 |
Cup Part Number |
N/A L860010CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A L860049-902A1 L860049-902A3 L860049-902B1 |
d - Bore |
N/A 13 in330.200 mm |
D - Cup Outer Diameter |
N/A 16.3750 in415.925 mm |
B - Cone Width |
N/A 1.875 in47.625 mm |
C - Double Cup Width |
N/A 2.9375 in74.613 mm |
T - Bearing Width across Cones |
N/A 3.9374 in100.010 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 13.74 in349 mm |
Da - Cup Frontface Backing Diameter |
N/A 15.88 in403.35 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.25 in6.3 mm |
| a - Effective Center Location3 | N/A 1.39 in35.3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 28300 lbf126000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 190000 lbf844000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 49200 lbf219000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 24100 lbf107000 N |