
Series |
N/A LL789800 |
Cone Part Number |
N/A LL789849 |
Cup Part Number |
N/A LL789810D |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A LL789849-90012 |
d - Bore |
N/A 70.2500 in1784.350 mm |
D - Cup Outer Diameter |
N/A 79.0000 in2006.600 mm |
B - Cone Width |
N/A 4.1875 in106.363 mm |
C - Double Cup Width |
N/A 7.0000 in177.800 mm |
T - Bearing Width across Cones |
N/A 9.5000 in241.300 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.500 in12.700 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
db - Cone Backface Backing Diameter |
N/A 72.44 in1840 mm |
Da - Cup Frontface Backing Diameter |
N/A 77.56 in1970.00 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.06 in1.5 mm |
| a - Effective Center Location3 | N/A 8.44 in214.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 282000 lbf1250000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1890000 lbf8410000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 490000 lbf2180000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 212000 lbf943000 N |