
Series |
N/A LM272200 |
Cone Part Number |
N/A LM272235 |
Cup Part Number |
N/A LM272210CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A LM272235-902A4 LM272235-902A5 LM272235-902A7 LM272235-902A8 LM272235-902A9 |
d - Bore |
N/A 18.0000 in457.200 mm |
D - Cup Outer Diameter |
N/A 24.2500 in615.950 mm |
B - Cone Width |
N/A 3.3750 in85.725 mm |
C - Double Cup Width |
N/A 5.7500 in146.050 mm |
T - Bearing Width across Cones |
N/A 7.2500 in184.150 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 19.41 in493 mm |
Da - Cup Frontface Backing Diameter |
N/A 23.50 in596.90 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.27 in6.9 mm |
| a - Effective Center Location3 | N/A 0.49 in12.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 503000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 760000 lbf3380000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 197000 lbf876000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 64400 lbf286000 N |