
Series |
N/A LM272200 |
Cone Part Number |
N/A LM272249 |
Cup Part Number |
N/A LM272210CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A LM272249-902B9 LM272249-902C2 LM272249-902C3 LM272249-902C4 LM272249-902C5 LM272249-902C6 LM272249-902C8 LM272249-902D7 LM272249-902F5 LM272249-902F9 LM272249-902G3 |
d - Bore |
N/A 19.0000 in482.600 mm |
D - Cup Outer Diameter |
N/A 24.2500 in615.950 mm |
B - Cone Width |
N/A 3.3750 in85.725 mm |
C - Double Cup Width |
N/A 5.7500 in146.050 mm |
T - Bearing Width across Cones |
N/A 7.2500 in184.150 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 20.2 in513 mm |
Da - Cup Frontface Backing Diameter |
N/A 23.50 in596.90 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.27 in6.9 mm |
| a - Effective Center Location3 | N/A 0.49 in12.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 439000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 662000 lbf2950000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 172000 lbf764000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 56100 lbf250000 N |