
Series |
N/A LM281000 |
Cone Part Number |
N/A LM281049 |
Cup Part Number |
N/A LM281010CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A LM281049-904A5 LM281049-904A9 LM281049-904C3 LM281049-904C6 |
d - Bore |
N/A 25.4375 in646.113 mm |
D - Cup Outer Diameter |
N/A 33.7500 in857.250 mm |
B - Cone Width |
N/A 5.5625 in141.288 mm |
C - Double Cup Width |
N/A 9.5000 in241.300 mm |
T - Bearing Width across Cones |
N/A 12.0000 in304.800 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 26.93 in684 mm |
Da - Cup Frontface Backing Diameter |
N/A 32.48 in825.00 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.44 in11.2 mm |
| a - Effective Center Location3 | N/A 0.12 in3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 1220000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1840000 lbf8180000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 477000 lbf2120000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 156000 lbf694000 N |