
Series |
N/A LM281800 |
Cone Part Number |
N/A LM281849 |
Cup Part Number |
N/A LM281810CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A LM281849-904A2 LM281849-904A3 LM281849-904A4 LM281849-904A8 LM281849-904A9 LM281849-904B1 LM281849-904B2 |
d - Bore |
N/A 26.7500 in679.450 mm |
D - Cup Outer Diameter |
N/A 35.5000 in901.700 mm |
B - Cone Width |
N/A 5.6250 in142.875 mm |
C - Double Cup Width |
N/A 9.6250 in244.475 mm |
T - Bearing Width across Cones |
N/A 12.1250 in307.975 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.380 in9.700 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 28.58 in726 mm |
Da - Cup Frontface Backing Diameter |
N/A 34.33 in866.65 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.42 in10.7 mm |
| a - Effective Center Location3 | N/A 0.27 in6.9 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 1300000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1960000 lbf8740000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 509000 lbf2260000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 166000 lbf741000 N |