
Series |
N/A LM330400 |
Cone Part Number |
N/A LM330448 |
Cup Part Number |
N/A LM330410D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A LM330448-902B1 LM330448-903A5 LM330448-905A3 |
d - Bore |
N/A 6 in152.400 mm |
D - Cup Outer Diameter |
N/A 8 in203.2 mm |
B - Cone Width |
N/A 1.625 in41.275 mm |
C - Double Cup Width |
N/A 3.1250 in79.375 mm |
T - Bearing Width across Cones |
N/A 3.6249 in92.072 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 6.54 in166 mm |
Da - Cup Frontface Backing Diameter |
N/A 7.77 in197.40 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.1 in2.5 mm |
| a - Effective Center Location3 | N/A -0.07 in-1.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 16500 lbf73400 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 111000 lbf493000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 28700 lbf128000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 9810 lbf43700 N |