
Series |
N/A LM377400 |
Cone Part Number |
N/A LM377449 |
Cup Part Number |
N/A LM377410CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A LM377449-902A1 LM377449-902A2 LM377449-902A4 LM377449-902A6 LM377449-902B1 LM377449-902C6 LM377449-902D1 LM377449-902D6 LM377449-902E1 LM377449-903A8 |
d - Bore |
N/A 22 in558.8 mm |
D - Cup Outer Diameter |
N/A 29.0000 in736.600 mm |
B - Cone Width |
N/A 4.1250 in104.775 mm |
C - Double Cup Width |
N/A 7.0000 in177.800 mm |
T - Bearing Width across Cones |
N/A 8.8750 in225.425 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 23.39 in594 mm |
Da - Cup Frontface Backing Diameter |
N/A 27.96 in710.20 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.27 in6.9 mm |
| a - Effective Center Location3 | N/A 0.62 in15.7 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 150000 lbf667000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1010000 lbf4480000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 261000 lbf1160000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 88800 lbf395000 N |