
Series |
N/A LM446300 |
Cone Part Number |
N/A LM446349 |
Cup Part Number |
N/A LM446310CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A LM446349-902A2 LM446349-902A4 LM446349-902A5 LM446349-902A8 |
d - Bore |
N/A 9.25 in234.95 mm |
D - Cup Outer Diameter |
N/A 12.25 in311.15 mm |
B - Cone Width |
N/A 1.8125 in46.038 mm |
C - Double Cup Width |
N/A 2.875 in73.025 mm |
T - Bearing Width across Cones |
N/A 3.8750 in98.425 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 9.92 in252.0 mm |
Da - Cup Frontface Backing Diameter |
N/A 11.97 in304.00 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.19 in4.8 mm |
| a - Effective Center Location3 | N/A 0.26 in6.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 114000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 173000 lbf768000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 44800 lbf199000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 15900 lbf70900 N |