
Series |
N/A LM769300 |
Cone Part Number |
N/A LM769349X |
Cup Part Number |
N/A LM769310D |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
Related Assembly Number(s) |
N/A LM769349X-902A8 LM769349X-902B1 LM769349X-902B3 |
d - Bore |
N/A 17.0000 in431.800 mm |
D - Cup Outer Diameter |
N/A 22.5000 in571.500 mm |
B - Cone Width |
N/A 3.5313 in89.695 mm |
C - Double Cup Width |
N/A 5.7500 in146.050 mm |
T - Bearing Width across Cones |
N/A 7.5625 in192.088 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.310 in7.900 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 18.35 in466 mm |
Da - Cup Frontface Backing Diameter |
N/A 21.72 in551.70 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.31 in7.9 mm |
| a - Effective Center Location3 | N/A 0.87 in22.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 111000 lbf495000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 747000 lbf3320000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 194000 lbf862000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 83500 lbf371000 N |