
Series |
N/A LM869400 |
Cone Part Number |
N/A LM869448 |
Cup Part Number |
N/A LM869410CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A LM869448-90063 LM869448-90064 LM869448-90065 LM869448-90066 LM869448-90067 LM869448-90068 LM869448-90069 LM869448-90070 LM869448-90071 LM869448-90072 LM869448-902A2 LM869448-902A9 |
d - Bore |
N/A 17.0000 in431.800 mm |
D - Cup Outer Diameter |
N/A 22.5000 in571.500 mm |
B - Cone Width |
N/A 2.9375 in74.613 mm |
C - Double Cup Width |
N/A 4.375 in111.125 mm |
T - Bearing Width across Cones |
N/A 6.1249 in155.572 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 17.99 in457 mm |
Da - Cup Frontface Backing Diameter |
N/A 21.66 in550.16 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.4 in10.2 mm |
| a - Effective Center Location3 | N/A 1.97 in50 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 71700 lbf319000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 481000 lbf2140000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 125000 lbf555000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 67000 lbf298000 N |