
Series |
N/A LM961500 |
Cone Part Number |
N/A LM961548 |
Cup Part Number |
N/A LM961511CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A LM961548-902B7 |
d - Bore |
N/A 13 1/2 in342.900 mm |
D - Cup Outer Diameter |
N/A 17.9960 in457.098 mm |
B - Cone Width |
N/A 2.5 in63.5 mm |
C - Double Cup Width |
N/A 4.0000 in101.600 mm |
T - Bearing Width across Cones |
N/A 5.6250 in142.875 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 14.45 in367 mm |
Da - Cup Frontface Backing Diameter |
N/A 17.56 in446.02 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.45 in11.4 mm |
| a - Effective Center Location3 | N/A 2.22 in56.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 213000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 322000 lbf1430000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 83500 lbf371000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 58500 lbf260000 N |