
Series |
N/A M235100 |
Cone Part Number |
N/A M235149 |
Cup Part Number |
N/A M235113CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A M235149-902A1 M235149-902A2 M235149-902A3 M235149-902A4 M235149-902B1 |
d - Bore |
N/A 6.6929 in170 mm |
D - Cup Outer Diameter |
N/A 10.00 in254.000 mm |
B - Cone Width |
N/A 1.8125 in46.038 mm |
C - Double Cup Width |
N/A 3 in76.2 mm |
T - Bearing Width across Cones |
N/A 3.9999 in101.597 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.190 in4.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 7.44 in189 mm |
Da - Cup Frontface Backing Diameter |
N/A 9.48 in240.03 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.17 in4.3 mm |
| a - Effective Center Location3 | N/A -0.18 in-4.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 29900 lbf133000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 201000 lbf893000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 52000 lbf231000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 16300 lbf72600 N |