
Series |
N/A M238800 |
Cone Part Number |
N/A M238849 |
Cup Part Number |
N/A M238810CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A M238849-902A1 M238849-902A2 M238849-902A4 M238849-902A8 M238849-902B4 M238849-902B5 M238849-902C7 M238849-903B1 M238849-903B2 M238849-903D9 |
d - Bore |
N/A 7.3750 in187.325 mm |
D - Cup Outer Diameter |
N/A 10.6250 in269.875 mm |
B - Cone Width |
N/A 2.1875 in55.563 mm |
C - Double Cup Width |
N/A 3.6875 in93.663 mm |
T - Bearing Width across Cones |
N/A 4.6875 in119.063 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 8.07 in205 mm |
Da - Cup Frontface Backing Diameter |
N/A 10.16 in256.03 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.21 in5.3 mm |
| a - Effective Center Location3 | N/A -0.24 in-6.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 32000 lbf142000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 215000 lbf955000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 55600 lbf247000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 18200 lbf80900 N |