
Series |
N/A M241500 |
Cone Part Number |
N/A M241543 |
Cup Part Number |
N/A M241510CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A M241543-90021 M241543-902A1 M241543-902A3 |
d - Bore |
N/A 7 7/8 in200.025 mm |
D - Cup Outer Diameter |
N/A 11.5000 in292.100 mm |
B - Cone Width |
N/A 2.2813 in57.945 mm |
C - Double Cup Width |
N/A 4.0000 in101.600 mm |
T - Bearing Width across Cones |
N/A 4.9376 in125.415 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 8.62 in219 mm |
Da - Cup Frontface Backing Diameter |
N/A 11.02 in279.90 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.16 in4.1 mm |
| a - Effective Center Location3 | N/A -0.19 in-4.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 35000 lbf156000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 235000 lbf1040000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 60900 lbf271000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 19900 lbf88500 N |