
Series |
N/A M244200 |
Cone Part Number |
N/A M244249 |
Cup Part Number |
N/A M244210CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A M244249-90112 M244249-90113 M244249-90114 M244249-90117 M244249-90118 M244249-90121 M244249-90122 M244249-902B1 M244249-902B2 M244249-902B8 M244249-902C2 M244249-902C3 M244249-902C6 M244249-902G1 M244249-902H7 M244249-902J8 M244249-903A8 M244249-903B6 M244249-903C1 M244249-903C5 M244249-904A5 M244249-906G1 |
d - Bore |
N/A 8.6875 in220.663 mm |
D - Cup Outer Diameter |
N/A 12.3750 in314.325 mm |
B - Cone Width |
N/A 2.4375 in61.913 mm |
C - Double Cup Width |
N/A 4.1875 in106.363 mm |
T - Bearing Width across Cones |
N/A 5.1874 in131.760 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 9.65 in245 mm |
Da - Cup Frontface Backing Diameter |
N/A 11.84 in300.70 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.17 in4.3 mm |
| a - Effective Center Location3 | N/A -0.18 in-4.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 40500 lbf180000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 272000 lbf1210000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 70500 lbf314000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 23100 lbf103000 N |