
Series |
N/A M268700 |
Cone Part Number |
N/A M268730 |
Cup Part Number |
N/A M268710CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A M268730-90096 M268730-902D6 M268730-902D7 M268730-902D9 M268730-902E1 M268730-902E2 |
d - Bore |
N/A 15.0000 in381.000 mm |
D - Cup Outer Diameter |
N/A 23.2500 in590.550 mm |
B - Cone Width |
N/A 4.5000 in114.300 mm |
C - Double Cup Width |
N/A 7.6250 in193.675 mm |
T - Bearing Width across Cones |
N/A 9.6249 in244.472 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 16.73 in425 mm |
Da - Cup Frontface Backing Diameter |
N/A 22.14 in562.36 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.34 in8.6 mm |
| a - Effective Center Location3 | N/A -0.37 in-9.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 166000 lbf740000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1120000 lbf4970000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 290000 lbf1290000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 94800 lbf421000 N |