
Series |
N/A M270700 |
Cone Part Number |
N/A M270749 |
Cup Part Number |
N/A M270720D |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A M270749-90081 |
d - Bore |
N/A 17.6250 in447.675 mm |
D - Cup Outer Diameter |
N/A 25.5876 in649.925 mm |
B - Cone Width |
N/A 4.7500 in120.650 mm |
C - Double Cup Width |
N/A 8.1250 in206.375 mm |
T - Bearing Width across Cones |
N/A 10.1250 in257.175 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 19.06 in484 mm |
Da - Cup Frontface Backing Diameter |
N/A 23.98 in605.03 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.31 in7.9 mm |
| a - Effective Center Location3 | N/A -0.32 in-8.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 849000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1280000 lbf5700000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 332000 lbf1480000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 109000 lbf484000 N |