
Series |
N/A M274100 |
Cone Part Number |
N/A M274149 |
Cup Part Number |
N/A M274110CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A M274149-90028 M274149-90031 M274149-90034 M274149-902A2 M274149-902B1 M274149-902B4 |
d - Bore |
N/A 19.7500 in501.650 mm |
D - Cup Outer Diameter |
N/A 28.0 in711.2 mm |
B - Cone Width |
N/A 5.3750 in136.525 mm |
C - Double Cup Width |
N/A 9.1250 in231.775 mm |
T - Bearing Width across Cones |
N/A 11.5000 in292.100 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 21.26 in540 mm |
Da - Cup Frontface Backing Diameter |
N/A 26.79 in677.93 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.41 in10.4 mm |
| a - Effective Center Location3 | N/A -0.42 in-10.7 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 916000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1380000 lbf6150000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 358000 lbf1590000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 117000 lbf521000 N |