
Series |
N/A M276400 |
Cone Part Number |
N/A M276449 |
Cup Part Number |
N/A M276410CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A M276449-902B2 M276449-902B4 M276449-902B5 M276449-902C2 M276449-902C6 M276449-902D1 |
d - Bore |
N/A 21.1250 in536.575 mm |
D - Cup Outer Diameter |
N/A 29.9950 in761.873 mm |
B - Cone Width |
N/A 5.7500 in146.050 mm |
C - Double Cup Width |
N/A 9.7500 in247.650 mm |
T - Bearing Width across Cones |
N/A 12.2500 in311.150 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 22.68 in576 mm |
Da - Cup Frontface Backing Diameter |
N/A 28.89 in733.80 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.42 in10.7 mm |
| a - Effective Center Location3 | N/A -0.38 in-9.7 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 1040000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1570000 lbf6980000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 407000 lbf1810000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 133000 lbf592000 N |