
Series |
N/A M278700 |
Cone Part Number |
N/A M278749 |
Cup Part Number |
N/A M278710CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A M278749-902A3 M278749-902B2 M278749-902B5 M278749-902C1 M278749-902C5 M278749-902C6 |
d - Bore |
N/A 22.5000 in571.500 mm |
D - Cup Outer Diameter |
N/A 32.0000 in812.800 mm |
B - Cone Width |
N/A 6.1250 in155.575 mm |
C - Double Cup Width |
N/A 10.3750 in263.525 mm |
T - Bearing Width across Cones |
N/A 13.1250 in333.375 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 24.21 in615 mm |
Da - Cup Frontface Backing Diameter |
N/A 31.04 in788.40 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.53 in13.5 mm |
| a - Effective Center Location3 | N/A -0.45 in-11.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 1180000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1770000 lbf7890000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 460000 lbf2050000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 150000 lbf669000 N |