
Series |
N/A M541300 |
Cone Part Number |
N/A M541349 |
Cup Part Number |
N/A M541310CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A M541349-902A1 M541349-902A3 M541349-902A4 M541349-902A5 M541349-902A6 M541349-902A7 M541349-902B3 |
d - Bore |
N/A 8 in203.2 mm |
D - Cup Outer Diameter |
N/A 11.5000 in292.100 mm |
B - Cone Width |
N/A 1.9375 in49.213 mm |
C - Double Cup Width |
N/A 3.3125 in84.138 mm |
T - Bearing Width across Cones |
N/A 4.3124 in109.535 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 8.7 in221 mm |
Da - Cup Frontface Backing Diameter |
N/A 11.10 in280.92 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.11 in2.8 mm |
| a - Effective Center Location3 | N/A 0.18 in4.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 39100 lbf174000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 263000 lbf1170000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 68200 lbf303000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 26800 lbf119000 N |