
Series |
N/A M667900 |
Cone Part Number |
N/A M667944 |
Cup Part Number |
N/A M667911D |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A M667944-90050 M667944-90058 M667944-90059 M667944-90077 M667944-90086 M667944-902A3 |
d - Bore |
N/A 16.0000 in406.400 mm |
D - Cup Outer Diameter |
N/A 21.5000 in546.1 mm |
B - Cone Width |
N/A 3.4375 in87.313 mm |
C - Double Cup Width |
N/A 5.8125 in147.638 mm |
T - Bearing Width across Cones |
N/A 7.3124 in185.735 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 17.24 in438 mm |
Da - Cup Frontface Backing Diameter |
N/A 20.91 in531.10 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.24 in6.1 mm |
| a - Effective Center Location3 | N/A 0.7 in17.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 109000 lbf484000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 731000 lbf3250000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 190000 lbf843000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 77800 lbf346000 N |