
Series |
N/A M919000 |
Cone Part Number |
N/A M919048 |
Cup Part Number |
N/A M919010D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A M919048-90025 M919048-902A1 |
d - Bore |
N/A 3.5425 in89.980 mm |
D - Cup Outer Diameter |
N/A 6.374 in161.9 mm |
B - Cone Width |
N/A 1.1875 in30.163 mm |
C - Double Cup Width |
N/A 1.7500 in44.450 mm |
T - Bearing Width across Cones |
N/A 2.7500 in69.850 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 4.29 in109 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.08 in153.92 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.19 in4.8 mm |
| a - Effective Center Location3 | N/A 0.46 in11.7 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 11800 lbf52600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 79500 lbf354000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 20600 lbf91700 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 14800 lbf65900 N |