
Series |
N/A 355 |
Cone Part Number |
N/A 357DW |
Cup Part Number |
N/A 354 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 1 11/16 in42.863 mm |
D - Cup Outer Diameter |
N/A 3.3465 in85.001 mm |
B - Double Cone Width |
N/A 2.5620 in65.075 mm |
C - Cup Width |
N/A 0.7480 in18.999 mm |
T - Bearing Width across Cups |
N/A 1.8500 in46.990 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.08 in2.03 mm |
da - Cone Frontface Backing Diameter |
N/A 1.95 in49.5 mm |
Db - Cup Backface Backing Diameter |
N/A 3.03 in76.96 mm |
Ab - Cage-Cone Frontface Clearance |
N/A -0.16 in-4.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 4770 lbf21200 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 32000 lbf142000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 8310 lbf36900 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 2500 lbf11100 N |