
Series |
N/A 375 |
Cone Part Number |
N/A 378DW |
Cup Part Number |
N/A 374 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 1 15/16 in49.213 mm |
D - Cup Outer Diameter |
N/A 3.6718 in93.264 mm |
B - Double Cone Width |
N/A 2.6570 in67.488 mm |
C - Cup Width |
N/A 0.5938 in15.083 mm |
T - Bearing Width across Cups |
N/A 1.9689 in50.010 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.050 in1.27 mm |
da - Cone Frontface Backing Diameter |
N/A 2.2 in56 mm |
Db - Cup Backface Backing Diameter |
N/A 3.35 in85.09 mm |
Ab - Cage-Cone Frontface Clearance |
N/A -0.19 in-4.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 5120 lbf22800 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 34400 lbf153000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 8920 lbf39700 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 2970 lbf13200 N |