
Series |
N/A 395 |
Cone Part Number |
N/A 399D |
Cup Part Number |
N/A 394A |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 399D-90186 399D-90270 |
d - Bore |
N/A 2 7/16 in61.913 mm |
D - Cup Outer Diameter |
N/A 4.3307 in110 mm |
B - Double Cone Width |
N/A 2.1870 in55.550 mm |
C - Cup Width |
N/A 0.7411 in18.824 mm |
T - Bearing Width across Cups |
N/A 2.1869 in55.547 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.050 in1.27 mm |
da - Cone Frontface Backing Diameter |
N/A 2.76 in70 mm |
Db - Cup Backface Backing Diameter |
N/A 3.98 in101.09 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.11 in2.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 5760 lbf25600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 38700 lbf172000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 10000 lbf44600 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 3970 lbf17600 N |