
Series |
N/A Asymmetrical |
Cone Part Number |
N/A 48680D |
Cup Part Number |
N/A 48620 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 48680D-90045 48680D-90057 48680D-90085 48680D-90090 48680D-902A6 48680D-902A7 48680D-902A8 48680D-902A9 48680D-902B2 |
d - Bore |
N/A 5 1/2 in139.700 mm |
D - Cup Outer Diameter |
N/A 7.875 in200.025 mm |
B - Double Cone Width |
N/A 2.9688 in75.408 mm |
C - Cup Width |
N/A 1.3437 in34.13 mm |
T - Bearing Width across Cups |
N/A 3.0625 in77.788 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.762 mm |
da - Cone Frontface Backing Diameter |
N/A 5.91 in150.10 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.12 in3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 74300 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 112000 lbf499000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 29100 lbf129000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 9610 lbf42800 N |