
Series |
N/A 475 |
Cone Part Number |
N/A 487TD |
Cup Part Number |
N/A 472 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 2.8375 in72.073 mm |
D - Cup Outer Diameter |
N/A 4.7244 in120 mm |
B - Double Cone Width |
N/A 2.6590 in67.539 mm |
C - Cup Width |
N/A 0.9542 in24.237 mm |
T - Bearing Width across Cups |
N/A 2.7180 in69.037 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.08 in2.03 mm |
da - Cone Frontface Backing Diameter |
N/A 3.15 in80 mm |
Db - Cup Backface Backing Diameter |
N/A 4.21 in106.93 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.12 in3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 7890 lbf35100 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 53000 lbf236000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 13700 lbf61100 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 5200 lbf23100 N |