
Series |
N/A 575 |
Cone Part Number |
N/A 581D |
Cup Part Number |
N/A 572A |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 3 3/16 in80.963 mm |
D - Cup Outer Diameter |
N/A 5.5111 in139.982 mm |
B - Double Cone Width |
N/A 3.1549 in80.134 mm |
C - Cup Width |
N/A 1.1250 in28.575 mm |
T - Bearing Width across Cups |
N/A 3.0881 in78.438 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 3.62 in92 mm |
Db - Cup Backface Backing Diameter |
N/A 4.88 in123.95 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.1 in2.5 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 12100 lbf53600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 80900 lbf360000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 21000 lbf93400 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 8330 lbf37100 N |