
Series |
N/A 675 |
Cone Part Number |
N/A 688TD |
Cup Part Number |
N/A 673 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 3.9453 in100.211 mm |
D - Cup Outer Diameter |
N/A 6.6919 in169.974 mm |
B - Double Cone Width |
N/A 3.7500 in95.250 mm |
C - Cup Width |
N/A 1.1875 in30.163 mm |
T - Bearing Width across Cups |
N/A 3.7500 in95.250 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 4.45 in113 mm |
Db - Cup Backface Backing Diameter |
N/A 5.91 in150.11 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.12 in3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 14600 lbf64800 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 97800 lbf435000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 25400 lbf113000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 11700 lbf52200 N |