
Series |
N/A 8500 |
Cone Part Number |
N/A 8576D |
Cup Part Number |
N/A 8522 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 9.25 in234.95 mm |
D - Cup Outer Diameter |
N/A 12.9380 in328.625 mm |
B - Double Cone Width |
N/A 3.6875 in93.663 mm |
C - Cup Width |
N/A 1.4375 in36.513 mm |
T - Bearing Width across Cups |
N/A 3.6875 in93.663 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 9.84 in250 mm |
Db - Cup Backface Backing Diameter |
N/A 12.05 in306.07 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.13 in3.3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 30700 lbf137000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 206000 lbf918000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 53500 lbf238000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 21400 lbf95200 N |