
Series |
N/A 855 |
Cone Part Number |
N/A 868D |
Cup Part Number |
N/A 854V |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 4 in101.600 mm |
D - Cup Outer Diameter |
N/A 7.5 in190.5 mm |
B - Double Cone Width |
N/A 5.0000 in127.000 mm |
C - Cup Width |
N/A 1.7500 in44.450 mm |
T - Bearing Width across Cups |
N/A 4.6249 in117.472 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 4.57 in116 mm |
Db - Cup Backface Backing Diameter |
N/A 6.69 in169.93 mm |
Ab - Cage-Cone Frontface Clearance |
N/A -0.11 in-2.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 26700 lbf119000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 179000 lbf797000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 46400 lbf207000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 15300 lbf68000 N |