
Series |
N/A 93000 |
Cone Part Number |
N/A 93801D |
Cup Part Number |
N/A J93129A |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 8 in203.2 mm |
D - Cup Outer Diameter |
N/A 12.5984 in319.999 mm |
B - Double Cone Width |
N/A 5.2500 in133.350 mm |
C - Cup Width |
N/A 1.8125 in46.038 mm |
T - Bearing Width across Cups |
N/A 5.2499 in133.347 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 8.93 in226.94 mm |
Db - Cup Backface Backing Diameter |
N/A 11.30 in287.02 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.21 in5.3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 42600 lbf190000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 286000 lbf1270000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 74200 lbf330000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 38200 lbf170000 N |