
Series |
N/A H432500 |
Cone Part Number |
N/A H432549D |
Cup Part Number |
N/A H432510 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 6.1250 in155.575 mm |
D - Cup Outer Diameter |
N/A 9 3/4 in247.650 mm |
B - Double Cone Width |
N/A 4.8125 in122.238 mm |
C - Cup Width |
N/A 2.0625 in52.388 mm |
T - Bearing Width across Cups |
N/A 4.8124 in122.235 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 6.77 in172 mm |
Db - Cup Backface Backing Diameter |
N/A 8.82 in224.00 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.13 in3.3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 36900 lbf164000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 248000 lbf1100000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 64200 lbf286000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 23300 lbf103000 N |