
Series |
N/A HH231600 |
Cone Part Number |
N/A HH231637D |
Cup Part Number |
N/A HH231610 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 5 in127 mm |
D - Cup Outer Diameter |
N/A 11.3750 in288.925 mm |
B - Double Cone Width |
N/A 6.2500 in158.750 mm |
C - Cup Width |
N/A 2.2500 in57.150 mm |
T - Bearing Width across Cups |
N/A 5.8750 in149.225 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.520 in13.20 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.35 mm |
da - Cone Frontface Backing Diameter |
N/A 6.75 in171.46 mm |
Db - Cup Backface Backing Diameter |
N/A 10.04 in255.02 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.09 in2.3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 66600 lbf296000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 447000 lbf1990000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 116000 lbf516000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 36300 lbf162000 N |