
Series |
N/A HH234000 |
Cone Part Number |
N/A HH234049D |
Cup Part Number |
N/A HH234018 |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
d - Bore |
N/A 6 in152.400 mm |
D - Cup Outer Diameter |
N/A 12.5000 in317.500 mm |
B - Double Cone Width |
N/A 6.7500 in171.450 mm |
C - Cup Width |
N/A 2.6250 in66.675 mm |
T - Bearing Width across Cups |
N/A 6.3749 in161.922 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.380 in9.700 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.270 in6.86 mm |
da - Cone Frontface Backing Diameter |
N/A 7.153 in181.7 mm |
Db - Cup Backface Backing Diameter |
N/A 11.02 in279.91 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.07 in1.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 67200 lbf299000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 451000 lbf2010000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 117000 lbf520000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 37500 lbf167000 N |