
Series |
N/A HM252300 |
Cone Part Number |
N/A HM252340DW |
Cup Part Number |
N/A HM252315 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A HM252340DW-90037 |
d - Bore |
N/A 9.8750 in250.825 mm |
D - Cup Outer Diameter |
N/A 16.9970 in431.724 mm |
B - Double Cone Width |
N/A 5.5000 in139.700 mm |
C - Cup Width |
N/A 2.3750 in60.325 mm |
T - Bearing Width across Cups |
N/A 5.7188 in145.258 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.140 in3.56 mm |
da - Cone Frontface Backing Diameter |
N/A 10.94 in278 mm |
Db - Cup Backface Backing Diameter |
N/A 15.63 in397.00 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.24 in6.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 87400 lbf389000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 587000 lbf2610000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 152000 lbf677000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 49700 lbf221000 N |