
Series |
N/A HM256800 |
Cone Part Number |
N/A HM256849DA |
Cup Part Number |
N/A HM256810 |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
d - Bore |
N/A 11.8125 in300.038 mm |
D - Cup Outer Diameter |
N/A 16.6250 in422.275 mm |
B - Double Cone Width |
N/A 5.9375 in150.813 mm |
C - Cup Width |
N/A 2.5 in63.5 mm |
T - Bearing Width across Cups |
N/A 5.9375 in150.813 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 12.785 in324.74 mm |
Db - Cup Backface Backing Diameter |
N/A 15.51 in393.95 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.2 in5.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 75600 lbf336000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 508000 lbf2260000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 132000 lbf586000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 43600 lbf194000 N |