
Series |
N/A HM959700 |
Cone Part Number |
N/A HM959739DW |
Cup Part Number |
N/A HM959710 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 12.0092 in305.034 mm |
D - Cup Outer Diameter |
N/A 19.6830 in499.948 mm |
B - Double Cone Width |
N/A 7.8750 in200.025 mm |
C - Cup Width |
N/A 2.5 in63.5 mm |
T - Bearing Width across Cups |
N/A 7.1249 in180.972 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.4 mm |
da - Cone Frontface Backing Diameter |
N/A 13.62 in346 mm |
Db - Cup Backface Backing Diameter |
N/A 17.40 in442.00 mm |
Ab - Cage-Cone Frontface Clearance |
N/A -0.46 in-11.7 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 79200 lbf352000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 532000 lbf2370000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 138000 lbf613000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 117000 lbf522000 N |