
Series |
N/A L540000 |
Cone Part Number |
N/A L540049D |
Cup Part Number |
N/A L540010 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 7.7500 in196.850 mm |
D - Cup Outer Diameter |
N/A 10.00 in254.000 mm |
B - Double Cone Width |
N/A 2.0626 in52.390 mm |
C - Cup Width |
N/A 0.8438 in21.433 mm |
T - Bearing Width across Cups |
N/A 2.1249 in53.972 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.52 mm |
da - Cone Frontface Backing Diameter |
N/A 8.15 in207 mm |
Db - Cup Backface Backing Diameter |
N/A 9.57 in243.08 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.1 in2.5 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 12300 lbf54700 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 82500 lbf367000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 21400 lbf95200 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 8350 lbf37100 N |