
Series |
N/A LM121900 |
Cone Part Number |
N/A LM121948D |
Cup Part Number |
N/A LM121911 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A LM121948D-902A2 LM121948D-902A3 LM121948D-902A4 |
d - Bore |
N/A 4 1/4 in107.95 mm |
D - Cup Outer Diameter |
N/A 6 in152.4 mm |
B - Double Cone Width |
N/A 2.5625 in65.088 mm |
C - Cup Width |
N/A 1.1250 in28.575 mm |
T - Bearing Width across Cups |
N/A 2.5624 in65.085 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 4.53 in115 mm |
Db - Cup Backface Backing Diameter |
N/A 5.51 in139.95 mm |
Ab - Cage-Cone Frontface Clearance |
N/A -0.03 in-0.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 9810 lbf43600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 65900 lbf293000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 17100 lbf75900 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 4740 lbf21100 N |