
Series |
N/A LM124400 |
Cone Part Number |
N/A LM124449DW |
Cup Part Number |
N/A LM124411V |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 4.7500 in120.650 mm |
D - Cup Outer Diameter |
N/A 6.5875 in167.323 mm |
B - Double Cone Width |
N/A 2.8440 in72.238 mm |
C - Cup Width |
N/A 1.6250 in41.275 mm |
T - Bearing Width across Cups |
N/A 3.5939 in91.285 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 5.04 in128 mm |
Db - Cup Backface Backing Diameter |
N/A 6.06 in153.92 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.03 in0.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 12200 lbf54200 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 81800 lbf364000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 21200 lbf94300 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 6130 lbf27300 N |