
Series |
N/A LM245100 |
Cone Part Number |
N/A LM245149DGW |
Cup Part Number |
N/A LM245110 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 9 in228.600 mm |
D - Cup Outer Diameter |
N/A 12.25 in311.15 mm |
B - Double Cone Width |
N/A 3.7500 in95.250 mm |
C - Cup Width |
N/A 1.5000 in38.100 mm |
T - Bearing Width across Cups |
N/A 3.7500 in95.250 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 9.53 in242 mm |
Db - Cup Backface Backing Diameter |
N/A 11.54 in293.10 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.14 in3.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 31400 lbf140000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 211000 lbf938000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 54700 lbf243000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 17900 lbf79500 N |