Print Back
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A LM263100

Cone Part Number

N/A LM263149D

Cup Part Number

N/A LM263110

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Related Assembly Number(s)

N/A LM263149D-90014 LM263149D-90019 LM263149D-90020 LM263149D-90021 LM263149D-90022 LM263149D-902A2 LM263149D-902A5 LM263149D-903A1

Dimensions

d - Bore

N/A 14 in355.6 mm

D - Cup Outer Diameter

N/A 18 in457.2 mm

B - Double Cone Width

N/A 4.7500 in120.650 mm

C - Cup Width

N/A 2.0000 in50.800 mm

T - Bearing Width across Cups

N/A 4.7499 in120.647 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.06 in1.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.130 in3.30 mm

da - Cone Frontface Backing Diameter

N/A 14.65 in372 mm

Db - Cup Backface Backing Diameter

N/A 17.09 in434.10 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.19 in4.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 54900 lbf244000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 368000 lbf1640000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 95500 lbf425000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 29900 lbf133000 N

Factors

K - Factor7 N/A 1.83
e - ISO Factor8 N/A 0.32
Y1 - ISO Factor9 N/A 2.12
Y2 - ISO Factor10 N/A 3.15

G1 - Heat Generation Factor (Roller-Raceway)

N/A 3090

G2 - Heat Generation Factor (Rib-Roller End)

N/A 470
Cg - Geometry Factor11 N/A 0.185

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.