
Series |
N/A LM287600 |
Cone Part Number |
N/A LM287649D |
Cup Part Number |
N/A LM287610 |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
d - Bore |
N/A 36.9375 in938.213 mm |
D - Cup Outer Diameter |
N/A 50.0000 in1270.000 mm |
B - Double Cone Width |
N/A 15.7500 in400.050 mm |
C - Cup Width |
N/A 6.6875 in169.863 mm |
T - Bearing Width across Cups |
N/A 15.7499 in400.047 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.190 in4.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.5 in12.70 mm |
da - Cone Frontface Backing Diameter |
N/A 38.98 in990 mm |
Db - Cup Backface Backing Diameter |
N/A 46.85 in1190.00 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.56 in14.2 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 532000 lbf2360000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 3570000 lbf15900000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 926000 lbf4120000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 303000 lbf1350000 N |